Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KVT Fastening
Description
BSKS - Micro Small blind rivet nuts countersunk open round shank, type BSKS
Bill of material
KVT M4-18 BSKS ST
BZC
Orderspecification
M4-18 BSKS ST
M
Thread
M4
FORM
Form
KL
Clamping range
mm
Enter value for KL
Clamping range
mm
cm
inch
ft
W
Material
Galvanized steel
KL1
K-Clamping range
0.5-1.8
KE
Code number
18 mm
D
Ød-Hole
6.0 mm
D1
ØD-Head
7.0 mm
S
Head height
0.5 mm
L
Lenght
7.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices