您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
Flat round head , rivet thorn - Steel - Blindniete
KVT Fastening
POP® Blind Rivets
Standard (open) - Blind rivets
Rivet cases - Steel
Powered by
CAD模型選擇
{kvt/pop_blindniete/standard_blindniet/nietheulsen_stahl/flach_stahl.prj},{NB=KVT TSPD 66 BS(13.2)},{D=4.8},{L=9.3},{FORM=1},{P=3.20},{P1=3.2-4.8},{PMIN=3.200},{PMAX=4.800},{BZC=TSPD 66 BS},{W=Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt},{B=4.9},{F1=3500},{F2=2620},{D1=2.90},{X1=4.880},{X2=1.600},{X3=9.820}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT TSPD 33 BS
2.8
5.3
0.5-2,9
TSPD 33 BS
Pod : Steel , galvanizes ...
2.9
930
715
1.83
KVT SNSD 3050 BS
3.0
5.0
0.1-2.0
SNSD 3050 BS
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
KVT SNSD 3065 BS
3.0
6.0
2.0-3.5
SNSD 3065 BS
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
KVT SNSD 3080 BS
3.0
8.0
3.5-5.0
SNSD 3080 BS
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
KVT SNSD 3100 BS
3.0
10.0
5.0-7.0
SNSD 3100 BS
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
KVT SNSD 3120 BS
3.0
12.0
7.0-9.0
SNSD 3120 BS
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
KVT SNSD 3150 BS
3.0
15.0
9.0-12.0
SNSD 3150 BS
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
KVT TSPD 42 BS
3.2
4.5
0.1-1.6
TSPD 42 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPD 44 BS
3.2
6.0
1.6-3.2
TSPD 44 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPD 46 BS
3.2
8.0
3.2-4.8
TSPD 46 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPD 48 BS
3.2
9.5
4.8-6.4
TSPD 48 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPD 410 BS
3.2
11.5
6.4-7.0
TSPD 410 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPD 412 BS
3.2
13.5
7.9-9.5
TSPD 412 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPD 418 BS
3.2
19.0
12.7-14.3
TSPD 418 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPD 54 BS
4.0
7.0
1.6-3.2
TSPD 54 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPD 56 BS
4.0
8.5
3.2-4.8
TSPD 56 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPD 58 BS
4.0
10.5
4.8-6.4
TSPD 58 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPD 510 BS
4.0
12.2
6.4-7.9
TSPD 510 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPD 512 BS
4.0
14.0
7.9-9.5
TSPD 512 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPD 63 BS
4.8
6.5
0.1-2.4
TSPD 63 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPD 64 BS
4.8
7.5
2.4-3.2
TSPD 64 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPD 66 BS
4.8
9.3
3.2-4.8
TSPD 66 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPD 68 BS
4.8
11.0
4.8-6.4
TSPD 68 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPD 610 BS
4.8
12.7
6.4-7.9
TSPD 610 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPD 612 BS
4.8
14.5
7.9-9.5
TSPD 612 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處